SPEC: 13055

22/2 OAS+22/4 OAS+22/3PAIR OAS+18/4 OAS STR CU CMP/CL3P/FPLP PVC-LS YELLOW 500 FT SPEC13055 H91601-1C

Southwire #: H91601-1C

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
YELLOW
Conductor Color
Packaging

Application & Features

Access control doors with four functions, typically device dependent. General purpose low voltage and power-limited systems' circuits to NEC Articles 725 and 800

  • Flame Test: UL 1666 or NFPA 262
  • Voltage: 300 Volts
  • Temperature: 75ºC
  • Specifications

    No data to display.

    Standards & References

    • UL 1424 Cables for Power-Limited Fire-Alarm Circuits
    • UL 13 Power-Limited Circuit Cables
    • UL 444 Communications Cables (22 AWG - 16 AWG)
    • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

    Construction

    1. Door Contact:Stranded bare copper, Two Conductor #22 AWG Black and Red with overall aluminum foil shield. Overall white jacket with green stripe
    2. Lock Power:Stranded bare copper, Four Conductor #18 AWG Black, Red, White and Green with overall aluminum foil shield. Overall white jacket with purple stripe
    3. Card Reader:Stranded bare copper. Three pair with aluminum foil shield, Black and Red, Green and White, Orange and Brown. Overall white jacket with yellow stripe
    4. Request Exit/Spare:Four Conductor #22 AWG Black, Red, White and Green with overall aluminum foil shield. Overall white jacket with Orange stripe
    5. Rip Cord:Rip cord for ease of jacket removal
    6. Jacket: Yellow PVC jacket