6-37 SD CU SGX PINK 125C ESB-M1L85-A MS-5919 1000 FT LW23 F060980410

Southwire #: F060980410

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
GRAY
PINK
PURPLE
RED
WHITE
Packaging

Application & Features

Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles

Specifications

Size (AWG or kcmil) (mm2) 6 AWG 6 AWG
No. of Strands 37 37
Nom. OD (mils) (mm) 309 7.85 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 110 164 lbs/1000' kgs/km

Standards & References

Construction

  1. Southwire’s Battery cable is manufactured using stranded bare copper with cross-link insulation
  2. Manufactured with black or red rubber and PVC

Resources

There are no downloadable resources for this product.