2-651 SD CU SGX DARK RED 125C 500 FT LW23 F021220318

Southwire #: F021220318

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
DARK RED
Packaging

Application & Features

Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles

Specifications

Size (AWG or kcmil) (mm2) 2 AWG 2 AWG
No. of Strands 651 651
Nom. OD (mils) (mm) 440 11.18 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 262 389 lbs/1000' kgs/km

Standards & References

Construction

  1. Southwire’s Battery cable is manufactured using stranded bare copper with cross-link insulation
  2. Manufactured with black or red rubber and PVC

Resources

There are no downloadable resources for this product.