18-16 CU GXL SAE PURPLE-WHITE 2x15% ESB-M1L85-B MS-8900 20000 FT LW86 F1802129B3

Southwire #: F1802129B3

HDT/GPT/TWP/SXL/GXL/TXL

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLACK WITH DARK GREEN STRIPE
BLACK WITH DARK RED STRIPE
BLACK WITH GRAY STRIPE
BLACK WITH LIGHT BLUE STRIPE
BLACK WITH TAN STRIPE
BLACK WITH WHITE STRIPE
BLACK WITH YELLOW STRIPE
BROWN
BROWN WITH BLACK STRIPE
BROWN WITH DARK GREEN STRIPE
BROWN WITH DARK RED STRIPE
BROWN WITH ORANGE STRIPE
BROWN WITH WHITE STRIPE
DARK BLUE
DARK BLUE WITH BLACK STRIPE
DARK BLUE WITH ORANGE STRIPE
DARK BLUE WITH PURPLE STRIPE
DARK BLUE WITH WHITE STRIPE
DARK BLUE WITH YELLOW STRIPE
DARK GREEN
DARK GREEN WITH BLACK STRIPE
DARK GREEN WITH DARK BLUE STRIPE
DARK GREEN WITH WHITE STRIPE
DARK GREEN WITH YELLOW STRIPE
GRAY
GRAY WITH BLACK STRIPE
LIGHT BLUE
LIGHT GREEN
LIGHT GREEN WITH BROWN STRIPE
LIGHT GREEN WITH PURPLE STRIPE
ORANGE
ORANGE WITH BLACK STRIPE
ORANGE WITH DARK GREEN STRIPE
ORANGE WITH PINK STRIPE
ORANGE WITH RED STRIPE
ORANGE WITH WHITE STRIPE
ORANGE WITH YELLOW STRIPE
PINK
PINK WITH BLACK STRIPE
PURPLE
PURPLE WITH BLACK STRIPE
PURPLE WITH WHITE STRIPE
PURPLE WITH YELLOW STRIPE
RED
RED WITH BLACK STRIPE
RED WITH DARK GREEN STRIPE
RED WITH LIGHT BLUE STRIPE
RED WITH ORANGE STRIPE
RED WITH WHITE STRIPE
RED WITH YELLOW STRIPE
TAN
WHITE
WHITE WITH BLACK STRIPE
WHITE WITH BROWN STRIPE
WHITE WITH DARK BLUE STRIPE
WHITE WITH DARK GREEN STRIPE
WHITE WITH GRAY STRIPE
WHITE WITH PURPLE STRIPE
WHITE WITH RED STRIPE
WHITE WITH YELLOW STRIPE
YELLOW
YELLOW WITH BLACK STRIPE
YELLOW WITH DARK BLUE STRIPE
YELLOW WITH GRAY STRIPE
YELLOW WITH RED STRIPE
YELLOW WITH WHITE STRIPE
Packaging

Application & Features

  • For use in general purpose low tension applications in surface vehicle electrical systems

Specifications

Size (AWG or kcmil) (mm2) 18 AWG 18 AWG
No. of Strands 16 16
Nom. OD (mils) (mm) 92 2.34 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 8 12 lbs/1000' kgs/km

Standards & References

Construction

  1. Southwire’s GXL is manufactured using stranded bare or tinned copper conductors with cross-linked polyethylene insulation