20-7 CU GPT AUTO WIRE SAE RED 100 FT LW62 55745623

Southwire #: 55745623

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
ELECTRIC GREEN
GREEN
ORANGE
RED
VIOLET
WHITE
YELLOW
Packaging

Application & Features

  • For use in surface vehicle electrical systems

Specifications

Size (AWG or kcmil) (mm2) 20 AWG 20 AWG
No. of Strands 7 7
Nom. OD (mils) (mm) 84 2.13 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 6 9 lbs/1000' kgs/km

Standards & References

Construction

Southwire’s GPT is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation

  1. Stranded Bare or Copper Conductors
  2. PVC Insulation
  3. 85°C, 60 Volts

Resources

There are no downloadable resources for this product.