SPEC: 51006

6-266 CU MTW/THHW/BC-5W2/AWM/TEW/SGT 1346/1232/1283/10269 AWM I A/B WHITE 1000 FT SPEC51006 F060360409

Southwire #: F060360409

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
DARK RED
GREEN
GREEN WITH YELLOW STRIPE
RED
WHITE
YELLOW
Packaging

Application & Features

Designed for internal wiring of electrical equipment, control panels, appliances, and ground for use on industrial plan floor. For use as permitted by National Electrical Code® Article 310, NFPA 70, and in boat wiring in accordance with 33 CFR 183.425-435.

  • AWM Style 1232: 105°C Dry, 60°C Wet, 600V
  • AWM Style 1283: 105°C Dry, 600V
  • AWM Style 1284: 105°C Dry, 600V
  • AWM Style 1338: 90°C Dry, 60°C Wet/Oil, 600V
  • AWM Style 1346: 105°C Dry, 75°C Wet, 600V
  • AWM Style 10269: 105°C Dry, 1000V
  • THHW: 90°C Dry, 75°C Wet, 600V
  • Machine Tool Wiring (MTW): 90°C Dry, 60°C Wet/Oil, 600V
  • BC-5W2: 105°C Dry, 75°C Wet, 600V
  • TEW: 105°C Dry, 600V
  • AWM I A/B: 105°C Dry, 600V

  • Specifications

    Size (AWG or kcmil) (mm2) 6 AWG 6 AWG
    No. of Strands 266 266
    Insulation Thickness (mils) (mm) 60 1.52 mils mm
    Nom. OD (mils) (mm) 335 8.51 mils mm
    Nominal Total Weight (lbs/1000') (kgs/km) 120 179 lbs/1000' kgs/km

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • ASTM B173 Rope-Lay-Stranded Copper Conductors Having Concentric-Stranded Members
    • SAE J1127 Surface Vehicle Standard Low Voltage Battery Cable
    • UL 83 Thermoplastic Insulated Wires and Cables
    • UL 758 Standard for Appliance Wiring Material
    • UL 1063 Machine Tool Wiring (MTW)
    • UL 1426 Electric Cables for Boats (BC-5W2)
    • CSA C22.2 No. 127 Equipment and Lead Wires
    • CSA C22.2 No. 210 Appliance Wiring Material Products

    Construction

    1. Conductor:Flexible stranded bare or tinned copper per ASTM B3 or B33
    2. Insulation:Polyvinyl Chloride (PVC). All colors available; Stripes available upon request

    Resources

    There are no downloadable resources for this product.