SPEC: 53001

10-105 TINNED CU SIS AWM 3173/3237/CL1251 AWM I A/B XLP GREEN-YELLOW 2x15% 2500 FT SPEC53001 F1001807E9

Southwire #: F1001807E9

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
DARK GREEN
DARK RED
GRAY
GREEN
GREEN WITH YELLOW STRIPE
LIGHT GREEN WITH YELLOW STRIPE
ORANGE
RED
WHITE
YELLOW
Packaging

Application & Features

Designed for use as internal wiring of electrical equipment, control panels, and appliances or for use as motor leads. Can be used as permitted by the National Electrical Code® Article 310 for sizes 14 - 10 AWG.

  • AWM Style 3173: 125°C Dry, 600V
  • AWM Style 3237: 105°C Dry, 1000V
  • SIS: 90°C Dry, 14-10 AWG 600V
  • CL1251: 125°C Dry, 600V
  • AWM I A/B: 125°C Dry, 600V
  • FT2 Rated - UL 758 and UL 2556 Horizontal Flame Test

  • Specifications

    Size (AWG or kcmil) (mm2) 10 AWG 10 AWG
    No. of Strands 105 105
    Nom. OD (mils) (mm) 170 4.32 mils mm
    Nominal Total Weight (lbs/1000') (kgs/km) 40 60 lbs/1000' kgs/km

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
    • ASTM B174 Standard Specification for Bunch-Stranded Copper
    • UL 44 Thermoset-Insulated Wires and Cables
    • UL 758 Standard for Appliance Wiring Material
    • CSA C22.2 No. 127 Equipment and Lead Wires
    • CSA C22.2 No. 210 Appliance Wiring Material Products

    Construction

    1. Conductor:Class K, stranded bare or tinned copper per ASTM B3 or B33 and B174
    2. Insulation:Cross Linked Polyethylene (XLPE). All colors available; Stripes available upon request

    Resources

    There are no downloadable resources for this product.