AWM 3199 LW100

Download Category Specifications
Excel Table

Application & Features

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
20 AWG 20 AWG
10 10
15 0.38
68 1.73
5 7
More Options
18 AWG 18 AWG
16 16
15 0.38
79 2.01
7 11
More Options
16 AWG 16 AWG
26 26
15 0.38
92 2.34
11 16

Standards & References

Construction

Resources

There are no downloadable resources for this product.