SPEC: 43604

600V CU PVC TFN PAIRS PVC SPOS Instrumentation SPEC43604

Type TC-ER Instrumentation Cable 600 Volt Copper Conductors PVC/Nylon Insulated Singles Shielded Pairs with Overall Shield SPOS. PVC Jacket Heat, Moisture, Oil and Sunlight Resistant RoHS rated for -30°C to 90°C

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s Instrumentation Cables Type TC-ER per UL 1277 are suitable for installations as outlined in NEC Article 336 for process control and instrumentation, control circuits for operation and interconnection of protective and signaling devices and for general use in manufacturing, industrial and commercial distribution systems. Cables are constructed with 7-strand copper conductors insulated with nylon covered PVC. The paired conductors are colored black, white, and alpha-numeric printed. Each pair has an aluminum polyester foil with 100% coverage and a tinned drain wire. The overall assembly is covered with an aluminum polyester foil with 100% coverage and a tinned drain wire. The cable is suited for use in cable trays, raceways, conduit, aerial (when supported with a messenger) and direct burial. The cable is rated for -30°C to 90°C and rated for Class I Div II hazardous locations, sun and oil resistant. The jacket is black PVC with a nylon rip cord for easy removal.

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Min. Bend Radius (in) (cm) DC Resistance at 25C (ohms/1000') (ohms/km)
More Options
18 AWG 18 AWG
2 2
0.045 0.11
15 0.38
45 1.14
0.336 0.85
70 104
2.0 5.08
6.669 9.92
More Options
18 AWG 18 AWG
4 4
0.045 0.11
15 0.38
45 1.14
0.460 1.17
119 177
2.7 6.86
6.669 9.92
More Options
18 AWG 18 AWG
8 8
0.045 0.11
15 0.38
60 1.52
0.635 1.61
228 339
3.8 9.65
6.669 9.92
More Options
18 AWG 18 AWG
12 12
0.045 0.11
15 0.38
60 1.52
0.732 1.86
319 475
4.3 10.92
6.669 9.92
More Options
18 AWG 18 AWG
24 24
0.045 0.11
15 0.38
80 2.03
1.065 2.71
631 939
6.3 16.00
6.669 9.92
More Options
16 AWG 16 AWG
2 2
0.056 0.14
15 0.38
45 1.14
0.368 0.93
93 138
2.2 5.59
4.181 6.22
More Options
16 AWG 16 AWG
4 4
0.056 0.14
15 0.38
45 1.14
0.515 1.31
162 241
3.0 7.62
4.181 6.22
More Options
16 AWG 16 AWG
7 7
0.056 0.14
15 0.38
60 1.52
0.659 1.67
282 420
3.9 9.91
4.181 6.22
More Options
16 AWG 16 AWG
8 8
0.056 0.14
15 0.38
60 1.52
0.720 1.83
315 469
4.3 10.92
4.181 6.22
More Options
16 AWG 16 AWG
12 12
0.056 0.14
15 0.38
80 2.03
0.867 2.20
478 711
5.2 13.21
4.181 6.22
More Options
16 AWG 16 AWG
16 16
0.056 0.14
15 0.38
80 2.03
0.984 2.50
612 911
5.9 14.99
4.181 6.22
More Options
16 AWG 16 AWG
24 24
0.056 0.14
15 0.38
80 2.03
1.174 2.98
876 1304
7.0 17.78
4.181 6.22
More Options
16 AWG 16 AWG
36 36
0.056 0.14
15 0.38
80 2.03
1.379 3.50
1261 1877
8.2 20.83
4.181 6.22
More Options
16 AWG 16 AWG
6 6
0.056 0.14
15 0.38
60 1.52
0.684 1.74
256 381
4.1 10.41
4.181 6.22
Size
AWG
Capacitance
pF/ft
Inductance
µH/ft
18 18
40.66 40.66
0.0957 0.0957
16 16
48.51 48.51
0.0895 0.0895

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 66 Fixture Wire Type TFN
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • EPA 40 CFR, Part 26, Subpart C heavy metals per Table 1, TCLP method

Construction

  1. Conductor: Class B stranded bare copper per ASTM B3 and B8
  2. Insulation: Premium Grade Polyvinyl Chloride (PVC) plus nylon. Black/White alpha-numeric print alternate and inverted. 1-ONE, 2-TWO
  3. Drain Wire: Tinned copper. Sized two AWG sizes smaller than pair size. For #18 awg pair: Drain is 20 awg. For #16 awg pair: Drain is 18 awg.
  4. Twisted Shielded Pair: 100% coverage aluminum/polyester foil shield with an individual drain wire shown in step 3
  5. Binder: Mylar binder
  6. Overall Drain Wire: Tinned Copper. Sized two AWG sizes smaller than pair size. For #18 awg pair: Drain is 20 awg. For #16 awg pair: Drain is 18 awg.
  7. Overall Shielded: 100% coverage aluminum/polyester foil shield with a drain wire as shown in step 6
  8. Rip Cord: Rip cord under jacket for ease of removal
  9. Jacket: Black sunlight, oil and moisture resistant Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.