SPEC: 43303

300V CU PVC PAIRS PVC SPOS Instrumentation SPEC43303

Type PLTC/ITC Instrumentation Cable 300 Volt Copper Conductors PVC Insulated Singles Shielded Pairs with Overall Shield SPOS. PVC Jacket Heat, Moisture, and Sunlight Resistant RoHS rated for -30°C to 105°C

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s Instrumentation Cables Type PLTC per UL 13 and Type ITC per UL 2250 are suitable for installations as outlined in NEC Article 336 for process control and instrumentation, control circuits for operation and interconnection of protective and signaling devices and for general use in manufacturing, industrial and commercial distribution systems. Cables are con- structed with 7-strand copper conductors insulated with PVC. The paired conductors are colored black, white, and alpha-numeric printed. Each pair has an aluminum polyester foil with 100% coverage and a tinned drain wire. The overall assembly is covered with an aluminum polyester foil with 100% coverage and a tinned drain wire. The cable is suited for use in cable trays, raceways, conduit, aerial (when supported with a messenger). The cable is rated for -30°C to 105°C and rated for Class I Div II hazardous locations, and sun resistant. The jacket is black PVC with a nylon ripcord for easy removal.

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Min. Bend Radius (in) (cm) DC Resistance at 25C (ohms/1000') (ohms/km)
More Options
18 AWG 18 AWG
4 4
0.045 0.11
15 0.38
65 1.65
0.493 1.25
133 198
5.9 14.99
6.669 9.92
More Options
18 AWG 18 AWG
8 8
0.045 0.11
15 0.38
60 1.52
0.602 1.53
220 327
7.2 18.29
6.669 9.92
More Options
16 AWG 16 AWG
2 2
0.056 0.14
15 0.38
50 1.27
0.445 1.13
102 152
5.3 13.46
4.181 6.22
More Options
16 AWG 16 AWG
4 4
0.056 0.14
20 0.51
50 1.27
0.501 1.27
154 229
6.0 15.24
4.181 6.22
More Options
16 AWG 16 AWG
8 8
0.056 0.14
20 0.51
60 1.52
0.667 1.69
286 426
8.0 20.32
4.181 6.22
More Options
16 AWG 16 AWG
12 12
0.056 0.14
15 0.38
75 1.91
0.799 2.03
445 662
9.6 24.38
4.181 6.22

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Size
AWG
Capacitance
pF/ft
Inductance
µH/ft
18 18
40.66 40.66
0.0957 0.0957
16 16
48.51 48.51
0.0895 0.0895

Standards & References

  • UL 13 Power-Limited Circuit Cables
  • UL 2250 Instrumentation Tray Cable
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • EPA 40 CFR, Part 26, Subpart C heavy metals per Table 1, TCLP method
  • RoHS-2 (European Directive 2011/65/EU)
  • NEC Article 336 Power and Control Tray Cable

Construction

  1. Conductor:Class B stranded bare copper per ASTM B3 and B8
  2. Insulation:Twisted pair with Premium Grade Polyvinyl Chloride (PVC) Color code: Black/White alpha-numeric print alternate and inverted. 1-ONE, 2-TWO
  3. Drain Wire:Tinned copper
  4. Twisted Shielded Pair:100% coverage aluminum/polyester foil shield with an individual drain wire shown in step 3
  5. Binder:Mylar binder
  6. Overall Drain Wire:Tinned Copper
  7. Overall Shielded:100% coverage aluminum/polyester foil shield with a drain wire as shown in step 6
  8. Rip Cord:Rip cord under jacket for ease of removal
  9. Jacket:Black sunlight, and moisture resistant Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.