SPEC: 44122

4/C CU 2000V EPDM/CPE Type G Industrial Grade Cable 90°C. MSHA Approved SPEC44122

Flexible Copper conductors, Ethylene Propylene Diene Monomer (EPDM) insulation, Single Layer Chlorinated Polyethylene (CPE) Jacket

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Type G cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications where equipment grounding is required per NEC Article 400. Suitable for continuous submersion in water – ideal for submersible pumps, marine application. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Not for use as permanent building wiring. Meets FT-5 Flame Test. cUL Listed.

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km)
More Options
8 AWG 8 AWG
4 4
71 71
0.145 0.37
60 1.52
145 3.68
0.985 2.50
629 936
More Options
6 AWG 6 AWG
4 4
65 65
0.186 0.47
60 1.52
145 3.68
1.130 2.87
865 1287
More Options
2 AWG 2 AWG
4 4
168 168
0.290 0.74
60 1.52
205 5.21
1.479 3.76
1882 2801
More Options
1 AWG 1 AWG
4 4
224 224
0.300 0.76
80 2.03
145 3.68
1.591 4.04
2063 3070
More Options
1/0 AWG 1/0 AWG
4 4
259 259
0.379 0.96
80 2.03
155 3.94
1.755 4.46
2452 3649
More Options
2/0 AWG 2/0 AWG
4 4
324 324
0.400 1.02
80 2.03
155 3.94
1.930 4.90
3057 4549
More Options
3/0 AWG 3/0 AWG
4 4
418 418
0.480 1.22
80 2.03
155 3.94
2.048 5.20
3679 5475
More Options
4/0 AWG 4/0 AWG
4 4
532 532
0.530 1.35
80 2.03
155 3.94
2.175 5.52
4392 6536
More Options
250 KCMIL 250 KCMIL
4 4
608 608
0.605 1.54
95 2.41
270 6.86
2.527 6.42
5609 8347
More Options
350 KCMIL 350 KCMIL
4 4
893 893
0.670 1.70
95 2.41
270 6.86
2.972 7.55
8110 12069
More Options
500 KCMIL 500 KCMIL
4 4
1221 1221
0.858 2.18
95 2.41
325 8.26
3.230 8.20
10201 15181
Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Min. Bend Radius (in) (cm) Allowable Ampacity In Air 60C Allowable Ampacity In Air 75C Allowable Ampacity In Air 90C
More Options
8 AWG 8 AWG
0.679 1.01
0.818 1.22
0.052 0.08
3.9 9.91
38 38
46 46
52 52
More Options
6 AWG 6 AWG
0.435 0.65
0.524 0.78
0.051 0.08
5.6 14.22
50 50
62 62
70 70
More Options
2 AWG 2 AWG
0.172 0.26
0.207 0.31
0.045 0.07
7.3 18.54
90 90
106 106
122 122
More Options
1 AWG 1 AWG
0.137 0.20
0.164 0.24
0.046 0.07
7.9 20.07
105 105
125 125
142 142
More Options
1/0 AWG 1/0 AWG
0.109 0.16
0.131 0.19
0.044 0.07
8.7 22.10
121 121
145 145
164 164
More Options
2/0 AWG 2/0 AWG
0.087 0.13
0.104 0.15
0.043 0.06
9.6 24.38
139 139
166 166
190 190
More Options
3/0 AWG 3/0 AWG
0.069 0.10
0.083 0.12
0.042 0.06
12.2 30.99
161 161
193 193
219 219
More Options
4/0 AWG 4/0 AWG
0.055 0.08
0.067 0.10
0.041 0.06
13.0 33.02
186 186
222 222
253 253
More Options
250 KCMIL 250 KCMIL
0.047 0.07
0.057 0.08
0.041 0.06
15.1 38.35
207 207
248 248
282 282
More Options
350 KCMIL 350 KCMIL
0.033 0.05
0.042 0.06
0.040 0.06
17.8 45.21
254 254
305 305
346 346
More Options
500 KCMIL 500 KCMIL
0.023 0.03
0.031 0.05
0.039 0.06
19.3 49.02
314 314
376 376
429 429

* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 1650 Standard for Portable Power Cable
  • MSHA Approved
  • RoHS-2 (European Directive 2011/65/EU)

Construction

  1. Conductor: Bare, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B3/B172
  2. Separator Tape: Non-conducting tape applied between the conductor and insulation to facilitate stripping
  3. Insulation: Ethylene Propylene Diene Monomer (EPDM). Color coded black, white, blue, red for sizes #4/0 and smaller and black, white, red, orange for sizes over 250 kcmil
  4. Ground Conductors: Four insulated, bare, soft drawn, annealed, rope stranded, flexible lay copper per ASTM B3/B172
  5. Fillers: Jute fillers applied as needed to round the cable core
  6. Reinforcement Binder: Reinforcing binder with twine applied over the core
  7. Jacket: Black, flame resistant, thermosetting Chlorinated Polyethylene (CPE)

Resources

There are no downloadable resources for this product.