Southwire Type G-GC cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications where equipment grounding is required per NEC Article 400. Suitable for continuous submersion in water – ideal for submersible pumps, marine application. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Not for use as permanent building wiring. Meets FT-5 Flame Test. cUL Listed.
| Cond. Size | 350 KCMIL 350 KCMIL | |
| Conductor Number | 3 3 | |
| Cond. Strands | 855 855 | |
| Diameter Over Conductor (in) (cm) | 0.670 1.70 | inch cm |
| Insulation Thickness (mils) (mm) | 95 2.41 | mils mm |
| Ground Check Size | 1x8 1x8 | |
| Jacket Thickness (mils) (mm) | 330 8.38 | mils mm |
| Approx. OD (in) (cm) | 2.681 6.81 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 6135 9130 | lbs/1000' kgs/km |