Southwire Type G-GC cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications where equipment grounding is required per NEC Article 400. Suitable for continuous submersion in water – ideal for submersible pumps, marine application. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Not for use as permanent building wiring. Meets FT-5 Flame Test. cUL Listed.
| Cond. Size | 4/0 AWG 4/0 AWG | |
| Conductor Number | 3 3 | |
| Cond. Strands | 532 532 | |
| Diameter Over Conductor (in) (cm) | 0.530 1.35 | inch cm |
| Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
| Ground Check Size | 1x8 1x8 | |
| Jacket Thickness (mils) (mm) | 175 4.45 | mils mm |
| Approx. OD (inches) (cm) | 1.970 5.00 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 3710 5521 | lbs/1000' kgs/km |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.