4/0-532 CU ROYAL TYPE W PORTABLE POWER CABLE 2KV BLACK

Southwire #: 64140299

Flexible Copper Conductors, Ethylene Propylene Diene Monomer (EPDM) Insulation, Single Layer Chlorinated Polyethylene (CPE) Jacket. Type RHH/RHW-2 90°C Wet and Dry

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire Type W cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications per NEC Article 400. Suitable for continuous submersion in water ideal for submersible pumps. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Approved for use per the NEC® as Type RHH/RHW-2 90°C wet or dry. Meets FT-1 and FT-5 Flame Tests.

Specifications

Stock # 64140299 64140299
Size (AWG or kcmil) (mm2) 4/0 AWG 4/0 AWG
No. of Strands 532 532
Nom. OD (mils) (mm) 901 22.89 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 895 1331 lbs/1000' kgs/km
Allowable Ampacity at 60C 192 192
Allowable Ampacity at 75C 230 230
Allowable Ampacity at 90C 260 260
Insulation Thickness (mils) (mm) 80 2.03 mils mm
Nom. DC Resistance (Conductor) 0.05 0.05
AC Resistance at 90°C 0.07 0.07

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1650 Standard for Portable Power Cable
  • MSHA Approved
  • RoHS-2 (European Directive 2011/65/EU)

Construction

  • Conductor:Bare, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B3/B172
  • Separator Tape:Non-conducting tape applied between the conductor and insulation to facilitate stripping
  • Insulation:Ethylene Propylene Diene Monomer (EPDM)
  • Reinforcement Binder:Reinforcing twine.
  • Jacket:Black, flame resistant, thermosetting Chlorinated Polyethylene (CPE)

Resources

There are no downloadable resources for this product.