Thermostat Wire is a class 2 power-limited circuit cable for use in thermostat
control applications from floor to floor and up access shafts without conduit
| Cond. Size | 18 AWG 18 AWG | |
| Conductor Number | 10 10 | |
| Cond. Strands | Solid Solid | |
| Diameter Over Conductor (in) (cm) | 0.040 0.10 | inch cm |
| Color | BK, RD, WE, GN, BN, BE, OE, YW, PE, GY BK, RD, WE, GN, BN, BE, OE, YW, PE, GY | |
| Insulation Thickness (mils) (mm) | 5 0.13 | mils mm |
| Jacket Thickness (mils) (mm) | 15 0.38 | mils mm |
| Approx. OD (inches) (cm) | 0.264 0.67 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 49 73 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 68 101 | lbs/1000' kgs/km |
| DC Resistance at 25C (ohms/1000') (ohms/km) | 6.669 9.92 | ohms/1000' ohms/km |
| AC Resistance at 75C (ohms/1000') (ohms/km) | 8.035 11.96 | ohms/1000' ohms/km |
| Min. Bend Radius (in) (cm) | 1.1 2.79 | inch cm |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.