SPEC: 10090

20 SOL CU 4/C CL2/CMH PVC BROWN 250 FT SPEC10090 552040407

Southwire #: 552040407

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BROWN
Conductor Color
Packaging

Application & Features

  • 150 Voltage
  • rating per NEC® Article 725
  • ETL listed to UL 13 and UL 444
  • Meets UL 1581 Vertical Tray Flame Test (FT-1)
  • Type CL2
  • C22.2 214 TYPE CMH
  • Specifications

    Cond. Size 20 AWG 20 AWG
    Conductor Number 4 4
    Cond. Strands Solid Solid
    Diameter Over Conductor (in) (cm) 0.032 0.08 inch cm
    Color RD, WE, GN, BE RD, WE, GN, BE
    Insulation Thickness (mils) (mm) 5 0.13 mils mm
    Jacket Thickness (mils) (mm) 14 0.36 mils mm
    Approx. OD (in) (cm) 0.132 0.34 inch cm
    Copper Weight (lbs/1000') (kgs/km) 12 18 lbs/1000' kgs/km
    Approx. Weight (lbs/1000') (kgs/km) 16 24 lbs/1000' kgs/km
    DC Resistance at 25C (ohms/1000') (ohms/km) 10.503 15.63 ohms/1000' ohms/km
    AC Resistance at 75C (ohms/1000') (ohms/km) 12.655 18.83 ohms/1000' ohms/km
    Inductive Reactance (ohms/1000') (ohms/km) 0.027 0.04 ohms/1000' ohms/km
    Min. Bend Radius (in) (cm) 0.5 1.27 inch cm

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • UL 13 Power-Limited Circuit Cables
    • UL 444 CM/CL2

    Construction

    1. Conductor:Solid bare copper per ASTM B3
    2. Insulation:High Density Polyethylene HDPE
    3. Rip Cord:Rip cord for ease of jacket strip ability
    4. Overall Jacket:Polyvinyl Chloride (PVC) Jacket in Brown

    Resources