| Cond. Size | 20 AWG 20 AWG | |
| Conductor Number | 3 3 | |
| Cond. Strands | Solid Solid | |
| Diameter Over Conductor (in) (cm) | 0.032 0.08 | inch cm |
| Color | RD, WE, GN RD, WE, GN | |
| Insulation Thickness (mils) (mm) | 5 0.13 | mils mm |
| Jacket Thickness (mils) (mm) | 14 0.36 | mils mm |
| Approx. OD (inches) (cm) | 0.121 0.31 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 9 13 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 13 19 | lbs/1000' kgs/km |
| DC Resistance at 25C (ohms/1000') (ohms/km) | 10.503 15.63 | ohms/1000' ohms/km |
| AC Resistance at 75C (ohms/1000') (ohms/km) | 12.655 18.83 | ohms/1000' ohms/km |
| Inductive Reactance (ohms/1000') (ohms/km) | 0.027 0.04 | ohms/1000' ohms/km |
| Min. Bend Radius (in) (cm) | 0.5 1.27 | inch cm |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.