Genesis® General Purpose Rated Individually Shielded Pair Multipair Cable is suitable for installation as follows:
| Size (AWG or kcmil) (mm2) | 22 AWG 22 AWG | |
| Number of Pairs | 2 2 | |
| Stranding | Stranded Stranded | |
| Shielding | Each Pair Shielded Each Pair Shielded | |
| Nom. OD (mils) (mm) | 123 3.14 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 16 24 | lbs/1000' kgs/km |
Genesis® General Purpose Rated Individually Shielded Pair Multipair Cable meets or exceeds the following:
Genesis® General Purpose Rated Individually Shielded Pair Multipair Cable features the following quality and convenience characteristics: