22 SOL 2/C CU CL2R/FPLR/CMR GRAY GEN 500 FT GEN46 21015809

Southwire #: 21015809

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLUE
BROWN
GRAY
GREEN
WHITE
YELLOW
Packaging

Application & Features

Genesis® Riser Rated Unshielded Multiconductor Cable is suitable for installation as follows:

  • Installed in a metal raceway that complies with 300.22(B).
  • Supported by solid bottom metal cable trays with solid metal covers.
  • In risers.
  • Within buildings in other than air-handling spaces and risers.
  • Exposed to sunlight.

Specifications

Size (AWG or kcmil) (mm2) 22 AWG 22 AWG
No. of Conductors 2 2
Stranding Solid Solid
Shielding Unshielded Unshielded
Nominal Total Weight (lbs/1000') (kgs/km) 8 12 lbs/1000' kgs/km

Standards & References

Genesis® Riser Rated Unshielded Multiconductor Cable meets or exceeds the following:

  • UL 1666 - Riser Rated
  • CSA C22.2 No. 2556 - FT4 Rated
  • UL 444 - Communication Cables, Type CMR (22 AWG - 16 AWG)
  • UL 1424 - Cables for Power-Limited Fire-Alarm Circuits, Type FPLR
  • UL 13 - Power-Limited Circuit Cables, Type CL3R
  • Sunlight Resistant Rated
  • REACH/RoHS Compliant

Construction

Genesis® Riser Rated Unshielded Multiconductor Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent conductivity and low voltage drop.
  2. Polypropylene insulation.
  3. PVC jacket.
  4. Durable rip cord on most constructions for efficient jacket stripping and removal.
  5. Countdown® Length Markings for easy tracking of usage and remaining cable. Speed Bag variations use sequential length markings.
  6. Rated for 300 Volts
  7. Rated for -20 °C to 75 °C.