14-19 4/C CU CL3R/FPLR OAS GRAY GEN 50 FT

Southwire #: 22243909

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
GRAY
Packaging

Application & Features

Genesis® Riser Rated Shielded Multiconductor Cable is suitable for installation as follows:

  • Installed in a metal raceway that complies with 300.22(B).
  • Supported by solid bottom metal cable trays with solid metal covers.
  • In risers.
  • Within buildings in other than air-handling spaces and risers.
  • Exposed to sunlight.

Specifications

Size (AWG or kcmil) (mm2) 14 AWG 14 AWG
No. of Conductors 4 4
Stranding Stranded Stranded
Shielding Shielded Shielded
Nominal Total Weight (lbs/1000') (kgs/km) 67 100 lbs/1000' kgs/km

Standards & References

Genesis® Riser Rated Shielded Multiconductor Cable meets or exceeds the following:

  • UL 1666 - Riser Rated
  • CSA C22.2 No. 2556 - FT4 Rated
  • UL 444 - Communication Cables, Type CMR (22 AWG - 16 AWG)
  • UL 1424 - Cables for Power-Limited Fire-Alarm Circuits, Type FPLR
  • UL 13 - Power-Limited Circuit Cables, Type CL3R
  • Sunlight Resistant Rated
  • REACH/RoHS Compliant

Construction

Genesis® Riser Rated Shielded Multiconductor Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent conductivity and low voltage drop.
  2. Polypropylene insulation.
  3. Foil shield over all conductors.
  4. PVC jacket.
  5. Durable rip cord for efficient jacket stripping and removal.
  6. Countdown® Length Markings for easy tracking of usage and remaining cable.
  7. Rated for 300 Volts
  8. Rated for -20 °C to 75 °C.