Genesis® Riser Rated Home Theater Sound Cable is suitable for installation as follows:
| Size (AWG or kcmil) (mm2) | 16 AWG 16 AWG | |
| No. of Conductors | 4 4 | |
| Stranding | Stranded Stranded | |
| Shielding | Unshielded Unshielded | |
| Nominal Total Weight (lbs/1000') (kgs/km) | 43 65 | lbs/1000' kgs/km |
Genesis® Riser Rated Home Theater Sound Cable meets or exceeds the following:
Genesis® Riser Rated Home Theater Sound Cable features the following quality and convenience characteristics: