24/4 PR CAT6 DIRBUR 500R BLK GEN GEN27 51105008

Southwire #: 51105008

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Genesis® Direct Burial Rated Category 6 Cable is suitable for installation as follows:

  • In burial applications with or without conduit.
  • In outdoor locations, exposed to sunlight and moisture.

Specifications

Size (AWG or kcmil) (mm2) 24 AWG 24 AWG
Number of Pairs 4 4
Shielding Unshielded Unshielded
Nominal Total Weight (lbs/1000') (kgs/km) 37 55 lbs/1000' kgs/km

Standards & References

Genesis® Direct Burial Rated Category 6 Cable meets or exceeds the following:

  • Direct Burial Rated
  • Sunlight Resistant Rated
  • REACH/RoHS Compliant
  • TIA-568.2-D Category 6

Construction

Genesis® Direct Burial Rated Category 6 Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent signal transmission and low voltage drop.
  2. Polyolefin insulation.
  3. Polypropylene jacket.
  4. Countdown® Length Markings for easy tracking of usage and remaining cable.
  5. Rated for 300 Volts
  6. Rated for -20 °C to 60 °C.