SOOW PCORD11

600 Volt 90°C Flexible Cord. Heat, Moisture and Oil Resistant EPDM Rubber Insulation, Heat, Moisture and Oil Resistant Flexible CPE Jacket.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Type SOOW Flexible Cords UL/ CSA listed are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. The cable is rated -40°C to 90°C, water, oil, and weather resistant. Southwire Type SOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights, welding leads, marine dockside power, power extensions and mining applications.

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Conductor Colors
More Options
18 AWG 18 AWG
2 2
16 16
348 8.84
66 99
BLACK/WHITE BLACK/WHITE
More Options
18 AWG 18 AWG
3 3
16 16
370 9.40
80 120
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
18 AWG 18 AWG
4 4
16 16
390 9.91
91 135
BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN
More Options
16 AWG 16 AWG
2 2
26 26
375 9.53
82 121
BLACK/WHITE BLACK/WHITE
More Options
14 AWG 14 AWG
2 2
41 41
508 12.90
136 203
BLACK/WHITE BLACK/WHITE
More Options
14 AWG 14 AWG
3 3
41 41
525 13.34
156 233
BLACK/WHITE/GREEN BLACK/WHITE/GREEN
More Options
12 AWG 12 AWG
2 2
65 65
575 14.61
193 287
BLACK/WHITE BLACK/WHITE
More Options
10 AWG 10 AWG
2 2
104 104
630 16.00
228 339
BLACK/WHITE BLACK/WHITE

Standards & References

  • UL 62
  • CSA Standard 22.2 No. 49
  • NEC 400
  • NEC 501.140 Class I Division 2
  • Passes CSA FT2 Flame Test
  • MSHA
  • Federal and Military Specification JC-580B
  • RoHS-2 (European Directive 2011/65/EU )

Construction

  1. Conductors: Class K stranded bare copper per ASTM B-174
  2. Insulation: EPDM
  3. Jacket: Black CPE (Other colors available upon request)

Resources

There are no downloadable resources for this product.