Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.
| Size (AWG or kcmil) (mm2) | 16 AWG 16 AWG | |
| No. of Conductors | 2 2 | |
| No. of Strands | 26 26 | |
| Nom. OD (mils) (mm) | 368 9.35 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 63 94 | lbs/1000' kgs/km |
| Allowable Ampacity | 13 13 | |
| Nom. DC Resistance (Conductor) | 4.12 4.12 | |
| Conductor Colors | BLACK/WHITE BLACK/WHITE |