Southwire Type SOOW Flexible Cords UL/ CSA listed are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. The cable is rated -40°C to 90°C, water, oil, and weather resistant, designed for hard usage on industrial equipment, heavy tools, battery chargers, portable lights welding leads, marine dockside power, power extensions and mining applications
| Size (AWG or kcmil) (mm2) | 2 AWG 2 AWG | |
| No. of Conductors | 5 5 | |
| No. of Strands | 168 168 | |
| Nom. OD (mils) (mm) | 1716 43.59 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 2051 3052 | lbs/1000' kgs/km |
| Allowable Ampacity | 64 64 | |
| Nom. DC Resistance (Conductor) | 0.16 0.16 | |
| Conductor Colors | BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE |