10-104 CU 7/C BLACK/WHITE-BLACK/BLUE/ORANGE/GREEN/RED/WHITE SOOW BLACK90C 600V N/F 1000 FT

Southwire #: 56998003

600 Volt 90°C Flexible Cord. Heat, Moisture and Oil Resistant EPDM Rubber Insulation, Heat, Moisture and Oil Resistant Flexible CPE Jacket.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Southwire Type SOOW Flexible Cords UL/ CSA listed are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. The cable is rated -40°C to 90°C, water, oil, and weather resistant. Southwire Type SOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights, welding leads, marine dockside power, power extensions and mining applications.

Specifications

Stock # 56998003 56998003
Size (AWG or kcmil) (mm2) 10 AWG 10 AWG
No. of Conductors 7 7
No. of Strands 104 104
Nom. OD (mils) (mm) 840 21.34 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 520 773 lbs/1000' kgs/km
Allowable Ampacity 17 17
Nom. DC Resistance (Conductor) 0.98 0.98
Conductor Colors BLACK/WHITE-BLACK/BLUE/ORANGE/GREEN/RED/WHITE BLACK/WHITE-BLACK/BLUE/ORANGE/GREEN/RED/WHITE

Standards & References

  • UL 62
  • CSA Standard 22.2 No. 49
  • NEC 400
  • NEC 501.140 Class I Division 2
  • Passes CSA FT2 Flame Test
  • MSHA
  • Federal and Military Specification JC-580B
  • RoHS-2 (European Directive 2011/65/EU )

Construction

  • Conductors: Class K stranded bare copper per ASTM B-174
  • Insulation: EPDM
  • Jacket: Black CPE (Other colors available upon request)