Southwire Type SJEOOW Flexible Cords are permitted for indoor and outdoor temporary power uses, portable industrial machinery, compressors, conveyors, and automated production equipment. Cords are suitable for use in temperatures between -50°C to maximum 105°C.
| Size (AWG or kcmil) (mm2) | 18 AWG 18 AWG | |
| No. of Conductors | 3 3 | |
| No. of Strands | 16 16 | |
| Nom. OD (mils) (mm) | 308 7.82 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 48 71 | lbs/1000' kgs/km |
| Allowable Ampacity | 10 10 | |
| Nom. DC Resistance (Conductor) | 6.59 6.59 | |
| Conductor Colors | BLACK/WHITE/GREEN BLACK/WHITE/GREEN |
* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.
^ Color Sequence: Black, Red
! White PVC jacket
** Not a Federal and Military Specification JC-580B
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.