SPEC: 60515

1" TITAN METAL-FLEX CONDUIT TYPE UL GRAY 1000 FT SPEC60515 55093008

Southwire #: 55093008

Download Category Specifications
PDF Excel Table
Select Product Specifications
Size
Length
Color

Application & Features

Titan2™ Type UL is suitable for the following installations:

  • For extreme temperature environments
  • For the installation and protection of electrical conductors in circuits of 600 Volts nominal, or less.
  • Where the conditions of installation, operation, or maintenance require flexibility or protection from liquids, vapors, solids, or weather
  • Used in industrial and commercial applications for conveyors, blowers, cranes, air conditioners, machine tooling and lubrication equipment
  • Exposed or concealed installations
  • Applications requiring movement, crossover connections, or tight bends
  • Permitted for equipment grounding in sizes 3/8" through 1-1/4" in lengths not exceeding 6 feet per NEC 250.118(6)
  • For flexible connections to swimming pool, spa, and hot tub motors per NEC® 680.21(A)(3) & 680.42(A)(1)
  • Electric signs and outline lighting supply and secondary-circuit conductors per NEC® 600.7, 600.31 (1000 volts or less) & 600.32 (over 1000 volts)
  • Floating building feeders and services per NEC® 553.7
  • Boatyards & Marinas in accordance with NEC® 555.13
  • Cranes & Hoists in accordance with NEC® 610.11(C)
  • For Elevator, Dumbwaiters, Escalators, Moving Walks, Wheel Chair Lifts & Stairway Chair Lifts in accordance with NEC® 620.21 (where expressly permitted)
  • Under raised floors in information technology equipment conductors and cables in accordance with NEC® 645.5 (D) & 645.5(D)(2)
  • Service entrance in lengths up to six feet per NEC® 230.43(15)
  • Electric signs and outline lighting supply and secondary-circuit per NEC 600.31 (1000 Volts or less) & NEC 600.32 (over 1000 Volts)
  • Approved for use in lengths longer than 6 feet per NEC® 356.10(5)

  • Hazardous location:
  • Class I, Div. 2 - NEC® 501.10(B)(2) and 501.30(B)
  • Class II, Div. 1 and 2 - NEC® 502.10(A)(2) and 502.30(B) and NEC 502.10(B)(2)
  • Class III, Div. 1 and 2 - NEC® 503.10(A)(2) and 503.30(B) and NEC 503.10(A)(2)

  • Titan2™ Type UL Features
  • A protective combination of thermoplastic materials formed into a conduit/raceway which seals out water, liquids, abrasives, alcohol, coolants, corrosive fumes and gases, dirt, grease, mineral acids, non-concentrated fixed alkalines, petroleum oils, salt air and spray, and weather
  • Smooth interior for easy wire pulling
  • UV sunlight resistant jacket
  • Rated for temperature range of -30°C to 80°C , 60°C Oil (-22 to +176, 140°F Oil)
  • Accepts standard liquid-tight fittings for use with LFNC-B
  • Rated for direct burial applications including concrete encasement
  • Specifications

    Cond. Size 1 Inch 1 Inch
    Dia. Over Inner Jacket (in) (cm) 1.041 2.64 inch cm
    Approx. OD (in) (cm) 1.290 3.28 inch cm
    Approx. Weight (lbs/1000') (kgs/km) 60 89 lbs/1000' kgs/km
    Min. Bend Radius (in) (cm) 13.0 33.02 inch cm

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • UL 360 Liquidtight Flexible Steel Conduit
    • CSA 22.2 No. 56 Flexible metal conduit and liquid-tight flexible metal conduit
    • NFPA 70 (National Electrical Code), Article 350 - Liquidtight Flexible Metal Conduit

    Construction

    1. Armor:Titan2™ Type UL is manufactured with a spiral wound strip of heavy gauge, corrosion-resistant, hot-dipped galvanized steel. For 3/8" through 1-1/4" trade sizes, the core is constructed with a square locked steel strip with an integral copper-bonding strip enclosed within the steel convolutions.
    2. Jacket:A rugged, flame retardant, gray flexible PVC jacket is extruded over the steel core. The jacket provides protection from liquids, oil, certain chemicals, temperature, extreme weather and sunlight.

    Resources

    There are no downloadable resources for this product.