SPEC: 60504

Data-Flex Flexible Metal Conduit SPEC60504

Flexible Metal Conduit. Crush/Corrosion Resistant. Smooth Interior for Easy Pulling.

Download Category Specifications
PDF Excel Table

Application & Features

Data-Flex Flexible Metal Conduit is suitable for the following installations:

  • Suitable for concealed, exposed, or approved raceways
  • Can be used where listed products are not required.

  • Features
  • Provides mechanical protection for conductors and cable
  • Smooth interior for easy wire pulling
  • High strength steel construction
  • Superior crush proof qualities
  • Hot-dipped, heavy zinc coating for rust/corrosion resistance
  • Built in flexibility for simplified positioning
  • Specifications

    Select a set of products below for more information:
    Cond. Size Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Min. Bend Radius (in) (cm)
    More Options
    3/8 Inch 3/8 Inch
    0.585 1.49
    12 18
    2.0 5.08
    More Options
    1/2 Inch 1/2 Inch
    0.875 2.22
    19 28
    3.0 7.62
    More Options
    3/4 Inch 3/4 Inch
    1.075 2.73
    24 36
    4.0 10.16
    More Options
    1 Inch 1 Inch
    1.340 3.40
    32 48
    5.0 12.70
    More Options
    1-1/4 Inch 1-1/4 Inch
    1.590 4.04
    46 68
    6.3 16.00
    More Options
    1-1/2 Inch 1-1/2 Inch
    1.900 4.83
    54 80
    7.5 19.05
    More Options
    2 Inch 2 Inch
    2.400 6.10
    75 112
    10.0 25.40
    More Options
    2-1/2 Inch 2-1/2 Inch
    2.960 7.52
    92 137
    12.5 31.75
    More Options
    3 Inch 3 Inch
    3.460 8.79
    109 162
    15.0 38.10
    More Options
    3-1/2 Inch 3-1/2 Inch
    3.960 10.06
    126 188
    17.0 43.18
    More Options
    4 Inch 4 Inch
    4.460 11.33
    143 213
    20.0 50.80

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Trade Size Inner Diam (Min/Max) Outer Diam (Min/Max) Weight Minimum Bend Radius
    Inch Inch
    Inch Inch
    Inch Inch
    Lb/100ft Lb/100ft
    Inch Inch
    5/16 5/16
    0.312/0.337 0.312/0.337
    0.470/0.510 0.470/0.510
    9 9
    2.5* 2.5*
    3/8 3/8
    0.375/0.393 0.375/0.393
    0.560/0.610 0.560/0.610
    12 12
    3* 3*
    1/2 1/2
    0.625/0.645 0.625/0.645
    0.860/0.920 0.860/0.920
    19 19
    4 4
    3/4 3/4
    0.812/0.835 0.812/0.835
    1.045/1.105 1.045/1.105
    24 24
    5 5
    1 1
    1.000/1.040 1.000/1.040
    1.300/1.380 1.300/1.380
    32 32
    8 8
    1-1/4 1-1/4
    1.250/1.300 1.250/1.300
    1.550/1.630 1.550/1.630
    46 46
    10 10
    1-1/2 1-1/2
    1.500/1.575 1.500/1.575
    1.850/1.950 1.850/1.950
    54 54
    12 12
    2 2
    2.000/2.080 2.000/2.080
    2.350/2.450 2.350/2.450
    75 75
    16 16
    2-1/2 2-1/2
    2.5 2.5
    2.860/3.060 2.860/3.060
    92 92
    20 20
    3 3
    3.0 3.0
    3.360/3.560 3.360/3.560
    109 109
    24 24
    3-1/2 3-1/2
    3.5 3.5
    3.860/4.060 3.860/4.060
    126 126
    28 28
    4 4
    4.0 4.0
    4.360/4.560 4.360/4.560
    143 143
    32 32
    Trade Size (Inch) 25 ft 50 ft 100 ft 150 ft 250 ft 300 ft 400 ft 500 ft 600 ft 1000 ft
    3/8 3/8
    55282001 55282001
    55282002 55282002
    55282003 55282003
    1/2 1/2
    55282101 55282101
    55282103 55282103
    3/4 3/4
    55282201 55282201
    55282203 55282203
    1 1
    55282304 55282304
    55282305 55282305
    1-1/4 1-1/4
    55282404 55282404
    55282406 55282406
    1-1/2 1-1/2
    55282508 55282508
    55282515 55282515
    2 2
    55282608 55282608
    55282609 55282609
    2-1/2 2-1/2
    55282708 55282708
    3 3
    55282908 55282908
    3-1/2 3-1/2
    55283008 55283008
    4 4
    55283108 55283108

    Standards & References

    • NFPA 70 (National Electrical Code), Article 350 - Liquidtight Flexible Metal Conduit

    Construction

    1. Armor:Data-Flex is manufactured with a spiral wound strip of corrosion-resistant, hot-dipped galvanized steel with a heavy zinc coating. The metal strip is helically formed into a continuously interlocked flexible metal conduit that can withstand impact and crushing forces.

    Resources

    There are no downloadable resources for this product.