1" DATA-FLEX FLEXIBLE STEEL CONDUIT 50 FT

Southwire #: 55282304

Flexible Metal Conduit. Crush/Corrosion Resistant. Smooth Interior for Easy Pulling.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Size
Length
Color

Application

Data-Flex® Flexible Metal Conduit is suitable of the following installations:

  • Suitable for concealed, exposed, or approved raceways
  • Can be used where listed products are not required

Specifications

Stock # 55282304 55282304
Trade Size (in) (cm) 1 2.54 inch cm
Nominal Total Weight (lbs/1000') (kgs/km) 323 480 lbs/1000' kgs/km
Min. Bend Radius (in) (cm) 5 12.70 inch cm

Standards & References

  • Smooth metal interior for easy wiring pulling
  • Hot-dipped, heavy zinc coating for rust/corrosion resistance
  • REACH/RoHS-2 (Chemical Limit) Compliant

Construction

Data-Flex® is manufactured with a spiral wound strip of corrosion-resistant, hot-dipped galvanized steel with a heavy zinc coating.