Alflex™ Type SWA (Standard Wall Aluminum) Flexible Metal Conduit is suitable for the following installations:
Stock # | 55287005 55287005 | |
Trade Size (in) (cm) | 1/2 1.27 | inch cm |
Inner Diameter (min/max) | 0.625 / 0.645 1.59 / 1.64 | inch cm |
Outer Diameter (min/max) | 0.860 / 0.920 2.18 / 2.34 | inch cm |
Nominal Total Weight (lbs/1000') (kgs/km) | 160 238 | lbs/1000' kgs/km |
Min. Bend Radius (in) (cm) | 3 7.62 | inch cm |
Alflex™ Type SWA (Standard Wall Aluminum) Flexible Metal Conduit meets or exceeds the following requirements:
Alflex™ Type SWA is manufactured with a lightweight, high strength aluminum alloy. Metal strip is helically formed into continuously interlocked flexible metal conduit that can withstand impact and crushing forces.