SPEC: 60503

Alflex® Type SWA Standard Wall Aluminum Flexible Metal Conduit SPEC60503

Aluminum Flexible Metal Conduit. High Strength Aluminum Alloy Strip. UL and CSA Listed.

Download Category Specifications
PDF Excel Table

Application & Features

Alflex®Type SWA (Standard Wall Aluminum) Flexible Metal Conduit is suitable for the following installations:

  • Environmental air-handling spaces per NEC 300.22(C)
  • Power and lighting branch circuit conductors and cables for connecting receptacles, luminaires, equipment, office partitions, etc.
  • Metal raceway for wires and cables per NEC (ANSI/NFPA-70) Article 348
  • Motor feeder, branch, and control circuit conductors and cables
  • Class 1, Class 2, Class 3 Remote-control, signaling, and power-limited circuit conductors and cables
  • Fire alarm system conductors and cables of power-limited or non-power-limited fire alarm circuits
  • Voice, data, communications and video cables including CATV and optical fiber cables.
  • Concealed or exposed installations per NEC 348 and the applicable NEC provisions.
  • Elevators, hoistways, and escalators per NEC 620.21
  • Listed wired fixtures per NEC 410.77(C)
  • Raised floors for connection of information technology per NEC 645.5(D)(2) and 645.5(D)
  • As a grounding conductor for lengths up to 6 feet (20A max) as per NEC 250.118(5)
  • Cranes & hoists per NEC 610.11(C)
  • Electric signs and outline lighting per NEC 600.7, 600.31 (1000 volts or less), and 600.32 (>1000 volts)
  • Hazardous location, Class 1, Div. 2, for flexible connectors only per NEC 501.10(B)(2) & 501.30(B)
  • UL 1, 2, & 3 Hour Through-Penetration Firestop Systems: C-AJ-1462, C-AJ-1463, C-AJ-1464, W-L-1308, and W-L-1309

  • Southwire Alflex™Type SWA (Standard Wall Aluminum) meets or exceeds the following requirements:
  • UL Listed per UL 1, Standard for Safety for Flexible Metal Conduit, ANSI/UL-1
  • CSA Listed per CSA 22.2 No. 56 per Canadian Electrical Code C22.1 Section 12-1000
  • Meets federal specification WW-C-566c
  • NEC Type Designation - Article 348, Type FMC (flexible metal conduit)
  • UL Product Category- DXUZ
  • REACH/RoHS-2 (Chemical Limit) Compliant

  • Features
  • Provides mechanical protection for conductors and cable
  • For use with listed connectors intended for NEC Type FMC (Flexible Metal Conduit)
  • 66% lighter than steel
  • Cuts 80% faster than steel
  • Smooth interior for easy wire pulling
  • High strength aluminum alloy construction
  • Superior corrosion resistance
  • Built in flexibility for simplified positioning
  • Specifications

    Select a set of products below for more information:
    Cond. Size Dia. Over Inner Jacket (in) (cm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Min. Bend Radius (in) (cm)
    More Options
    1/2 Inch 1/2 Inch
    0.625 1.59
    0.860 2.18
    16 24
    3.0 7.62
    More Options
    3/4 Inch 3/4 Inch
    0.812 2.06
    1.045 2.65
    21 31
    4.0 10.16

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Trade Size Inner Diam (Min/Max) Outer Diam (Min/Max) Weight Minimum Bend Radius
    Inch Inch
    Inch Inch
    Inch Inch
    Lb/100ft Lb/100ft
    Inch Inch
    1/2 1/2
    0.625/0.645 0.625/0.645
    0.860/0.920 0.860/0.920
    16 16
    4 4
    3/4 3/4
    0.812/0.835 0.812/0.835
    1.045/1.105 1.045/1.105
    21 21
    6 6
    TRADE SIZE (Inch) 100 ft 500 ft 1000 ft
    1/2 1/2
    55287001 55287001
    55287006 55287006
    55287005 55287005
    3/4 3/4
    55287101 55287101
    55287006 55287006
    55287105 55287105

    Standards & References

    Construction

    1. Armor:Alflex®Type SWA is manufactured with a lightweight, high strength aluminum alloy. Metal strip is helically formed into continuously interlocked flexible metal conduit that can withstand impact and crushing forces.

    Resources

    There are no downloadable resources for this product.