SPEC: 10003

12 SOL SD CU THHN-THWN-AWM RED 500 FT SPEC10003 11589901

Southwire #: 11589901

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
GRAY
GRAY WITH BROWN STRIPE
GRAY WITH ORANGE STRIPE
GRAY WITH YELLOW STRIPE
GREEN
GREEN WITH YELLOW STRIPE
ORANGE
PINK
PURPLE
RED
TAN
WHITE
WHITE WITH BLACK STRIPE
WHITE WITH BLUE STRIPE
WHITE WITH RED STRIPE
YELLOW
Packaging

Application & Features

APPLICATION
Southwire THHN copper conductors are primarily used in conduit for branch circuits in commercial or industrial applications as specified in the National Electrical Code® and other applicable codes and standards. Voltage for all applications is 600 volts. These conductors have multiple ratings depending upon the product application. Allowable temperatures are as follows:
• THHN or T90 Nylon: Dry locations not to exceed 90°C
• THWN: Wet locations not to exceed 75°C or dry locations not to exceed 90°C or locations not to exceed 75°C when exposed to oil
• TWN75: Wet locations not to exceed 75°C
• MTW: Wet locations or when exposed to oil at temperatures not to exceed 60°C or dry locations not to exceed 90°C (with ampacity limited to that for 75°C conductor temperature per NFPA 79)
• AWM: Dry locations not to exceed 105°C only when rated and used as appliance wiring material

FEATURES
• Gasoline and Oil Resistant II
• VW-1: Sizes 14 through 10 AWG
• FT1: All Sizes
• AWM: Sizes 14 through 10 AWG
• MTW: Stranded Constructions Only
• RoHS Compliant

Specifications

Cond. Size 12 AWG 12 AWG
Conductor Number 1 1
Cond. Strands Solid Solid
Diameter Over Conductor (in) (cm) 0.080 0.20 inch cm
Insulation Thickness (mils) (mm) 16 0.41 mils mm
Jacket Thickness (mils) (mm) 5 0.13 mils mm
Approx. OD (inches) (cm) 0.122 0.31 inch cm
Copper Weight (lbs/1000') (kgs/km) 19 28 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 23 34 lbs/1000' kgs/km

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 758 Standard for Appliance Wiring Material
  • UL 1063 Machine Tool Wiring (MTW)
  • CSA C22.2 No. 75 Thermoplastic Insulated Wires and Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • Federal Specification A-A-59544
  • NMX-J-010-ANCE Thermoplastic insulated wires and cables
  • NOM-063-SCFI Electrical Products – Conductors – Safety Requirements
  • NEMA 70901-2-2024 Make It American Compliance with Domestic Preference Requirements Pt. 2 Wire & Cable

Construction

  1. Conductor:Solid sizes 14 - 10 AWG use soft drawn annealed bare copper per ASTM B3. Stranded sizes 14 - 10 AWG use combination-unilay soft drawn annealed bare copper per ASTM B3 and B787.
  2. Insulation:Heat and moisture resistant Polyvinyl Chloride (PVC)
  3. Sheath:Nylon