SPEC: 10004

18-16 SD CU TFFN/MTW/AWM 1316/1452 PINK 500 FT SPEC10004 27029801

Southwire #: 27029801

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
GRAY
GREEN
ORANGE
PINK
PURPLE
RED
WHITE
YELLOW
Packaging

Application & Features

APPLICATION
Southwire Type TFN/TFFN or MTW or AWM may be used as fixture wire, machine tool wiring, or appliance wiring material as specified in the National Electrical Code® and other applicable codes and standards. Voltage for all applications is 600 volts. Allowable temperatures are as follows:

- TFN/TFFN- Dry locations not to exceed 90°C
- AWM- When rated as appliance wiring material in dry locations, conductor temperatures not to exceed 105°C
- MTW- Wet locations or when exposed to oil at temperatures not to exceed 60°C or dry locations not to exceed 90°C (with ampacity limited to that for 75°C conductor temperature per NFPA 79)

FEATURES
- Gasoline and Oil Resistant II
- MTW- Stranded Constructions Only
- RoHS Compliant

Specifications

Cond. Size 18 AWG 18 AWG
Conductor Number 1 1
Cond. Strands 16 16
Diameter Over Conductor (in) (cm) 0.045 0.11 inch cm
Insulation Thickness (mils) (mm) 15 0.38 mils mm
Jacket Thickness (mils) (mm) 5 0.13 mils mm
Approx. OD (in) (cm) 0.085 0.22 inch cm
Copper Weight (lbs/1000') (kgs/km) 4 6 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 7 10 lbs/1000' kgs/km

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 66 Fixture Wire
  • UL 758 Standard for Appliance Wiring Material
  • UL 1063 Machine Tool Wiring (MTW)

Construction

  1. Conductor: Solid soft drawn bare copper per ASTM B3 for TFN. Class K bunch-stranded soft drawn bare copper per ASTM B174 for TFFN.
  2. Insulation: Heat and moisture resistant PVC
  3. Sheath: Nylon