SPEC: 22064

4-7 CU SIMpull RWU90 XLPE 1000V -40C RED 984 FT SPEC22064 55700115

Southwire #: 55700115

SINGLE COPPER CONDUCTORS, XLPE INSULATION, 1000 VOLTS / -40ºC MIN, 90ºC MAX, SUNLIGHT RESISTANT.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
GREEN
RED
WHITE
Packaging

Application & Features

Southwire’s SIMpull ® RWU90 is designed for direct earth burial (with protection as required by the inspecting authority). For service entrance above or below ground.

  • The minimum recommended installation temperature is minus 40°C (with suitable handling procedures).
  • Maximum conductor temperature is 90°C.
  • SIMpull ® RWU90 conductors feature SIM Technology jackets which reduces the coefficient of friction, allowing cables to be installed without external lubricants, resulting in reduced labour and materials costs.

Specifications

Cond. Size 4 AWG 4 AWG
Conductor Number 1 1
Cond. Strands 7 7
Diameter Over Conductor (in) (cm) 0.225 0.57 inch cm
Insulation Thickness (mils) (mm) 80 2.03 mils mm
Approx. OD (in) (cm) 0.395 1.00 inch cm
Copper Weight (lbs/1000') (kgs/km) 128 190 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 168 250 lbs/1000' kgs/km

* Ampacities derived from the 2021 Canadian Electrical Code Table 1 for not more than three insulated copper conductors, rated not more than 5000 V and unshielded, in raceway or cable (based on an ambient temperature of 30 °C)
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

Southwire’s SIMpull ® RWU90 cables meet or exceed the following requirements:

  • CSA Standard C22.2 No. 38 File Listing: LL90458

Construction

  1. Single copper conductor with extra thickness on the moisture resistant, low temperature, cross linked polyethylene insulation.
  2. Rated at 1000 volts
  3. SIMpull ® conductors are SR rated for sunlight resistance.