Southwire Type SEU, service entrance cable is primarily used to convey power from the service drop to the meter base and from the meter base to the distribution panelboard; however, the cable may be used in all applications where Type SE cable is permitted. SER may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating is 600 volts. SE cables are not permitted underground, with or without a raceway, per NEC 338.12(A)(2).
Cond. Size | 2 AWG 2 AWG | |
Conductor Number | 2 2 | |
Cond. Strands | 7 7 | |
Diameter Over Conductor (in) (cm) | 0.282 0.72 | inch cm |
Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
Jacket Thickness (mils) (mm) | 30 0.76 | mils mm |
Approx. OD (in) (cm) | 0.587 x 0.964 1.49 x 2.45 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 563 838 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 662 985 | lbs/1000' kgs/km |
* Strand count meets minimum number per ASTM