Southwire's USE-2 600 Volts or RHH/RHW-2 1000 Volts power cables are suited for use in wet and dry areas, conduits, ducts, troughs, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lb/ft maximum sidewall pressure.
| Cond. Size | 350 KCMIL 350 KCMIL | |
| Conductor Number | 1 1 | |
| Cond. Strands | 37 37 | |
| Diameter Over Conductor (in) (cm) | 0.661 1.68 | inch cm |
| Insulation Thickness (mils) (mm) | 95 2.41 | mils mm |
| Approx. OD (inches) (cm) | 0.851 2.16 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 1081 1609 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 1213 1805 | lbs/1000' kgs/km |
• TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.