Southwire's Romex ® SIMpull ® NMD90 cables may be used for both exposed work in dry locations or concealed work in dry or damp locations
Stock # | 56238801 56238801 | |
Size (AWG or kcmil) (mm2) | 2 AWG 2 AWG | |
No. of Strands | 6 6 | |
Size (AWG) | 6 6 | |
No. of Strands | 7 7 | |
Nom. OD (mils) (mm) | 1067 27.12 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 469 697 | lbs/1000' kgs/km |
Allowable Ampacity at 60C | 75 75 | |
Allowable Ampacity at 75C | 90 90 | |
Allowable Ampacity at 90C | 100 100 |
Southwire's Romex® SIMpull ® NMD90 cables meet or exceed the requirements of: