Southwire's Romex ® SIMpull ® NMD90 cables may be used for both exposed work in dry locations or concealed work in dry or damp locations
Stock # | 56238702 56238702 | |
Size (AWG or kcmil) (mm2) | 6 AWG 6 AWG | |
No. of Strands | 7 7 | |
Size (AWG) | 8 8 | |
No. of Strands | 7 7 | |
Nom. OD (mils) (mm) | 753 19.15 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 219 326 | lbs/1000' kgs/km |
Allowable Ampacity at 60C | 40 40 | |
Allowable Ampacity at 75C | 50 50 | |
Allowable Ampacity at 90C | 55 55 |
Southwire's Romex® SIMpull ® NMD90 cables meet or exceed the requirements of: