Southwire® Type mobile home feeder is intended for the connection of mobile homes to a supply of electricity where permanent wiring is required as specified in the 2011 National Electrical Code. Suitable for direct burial in earth at conductor temperatures not to exceed 90°C. Voltage rating is 600 volts.
Stock # | 28712801 28712801 | |
Size (AWG or kcmil) (mm2) | 2 AWG 2 AWG | |
No. of Conductors | 2 2 | |
No. of Strands | 6 6 | |
Size (AWG) | 2 2 | |
No. of Neutrals | 1 1 | |
No. of Strands | 6 6 | |
Size (AWG) | 4 4 | |
No. of Grounds | 1 1 | |
No. of Strands | 7 7 | |
Nom. OD (mils) (mm) | 951 24.16 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 354 526 | lbs/1000' kgs/km |
Allowable Ampacity | 100 100 | |
UPC # | 032886579004 032886579004 |
Southwire® Type RHH or RHW-2 or USE-2 conductors comply with the following:
Southwire® mobile home feeder consists of four plexed type RHH or RHW-2 or USE-2 Alumaflex® Brand AA-8000 series aluminum alloy compacted conductors. The cable contains 2 triple-extruded phase conductors, a white striped neutral conductor and a green grounding conductor to eliminate the need for field marking per the National Electrical Code. The insulation is sunlight resistant.