Southwire's 35kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
| Cond. Size | 1/0 AWG 1/0 AWG | |
| Cond. Strands | 19 19 | |
| Diameter Over Conductor (in) (cm) | 0.361 0.92 | inch cm |
| Diameter Over Insulation (in) (cm) | 1.090 2.77 | inch cm |
| Insulation Thickness (mils) (mm) | 345 8.76 | mils mm |
| Diameter Over Shield (in) (cm) | 1.150 2.92 | inch cm |
| Inner Jacket Thickness (mils) (mm) | 80 2.03 | mils mm |
| Diameter Over Armor (in) (cm) | 1.674 4.25 | inch cm |
| Jacket Thickness (mils) (mm) | 60 1.52 | mils mm |
| Approx. OD (in) (cm) | 1.774 4.51 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 1495 2225 | lbs/1000' kgs/km |
| Max Pull Tension (lbs) (kg) | 844 382.83 | lbs kg |
| Min. Bend Radius (in) (cm) | 21.3 54.10 | inch cm |
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
! Red overall PVC jacket
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.