SPEC: 46027

2-7 3/C CPRESS CU NL-EPR 3X#10 CU GW ARMOR-X JACKET MC 2.4KV YELLOW PVCJACKET SPEC46027 89061599

Southwire #: 89061599

Type MV-105 Three Conductor Copper, 90 Mils Ethylene Propylene Rubber (EPR) Continuous Corrugated Welded Armor (Armor-X), Polyvinyl Chloride (PVC) Jacket. Suitable for VFD Applications. Type MC-HL

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
YELLOW
Conductor Color
Packaging

Application & Features

Southwire’s 2.4KV ARMOR-X Type MC-HL are armored cables for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 130°C for emergency overload, 250°C for short circuit conditions, and -50°C for cold bend. For uses in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503. Suitable for VFD application.

Specifications

Cond. Size 2 AWG 2 AWG
Cond. Strands 7 7
Diameter Over Conductor (in) (cm) 0.282 0.72 inch cm
Diameter Over Insulation (in) (cm) 0.495 1.26 inch cm
Insulation Thickness (mils) (mm) 90 2.29 mils mm
Ground Size 3 x 10 3 x 10
Diameter Over Armor (in) (cm) 1.430 3.63 inch cm
Jacket Thickness (mils) (mm) 70 1.78 mils mm
Approx. OD (in) (cm) 1.570 3.99 inch cm
Approx. Weight (lbs/1000') (kgs/km) 1432 2131 lbs/1000' kgs/km
Max Pull Tension (lbs) (kg) 1592 722.12 lbs kg
Min. Bend Radius (in) (cm) 10.9 27.69 inch cm

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-96-659 (NEMA WC 71) 2001-5000 V Nonshielded Cables
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • ABS Listed as CWCMC

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:90 Mils Ethylene Propylene Rubber (EPR)
  4. Grounding Conductor:3 Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
  5. Filler:Wax paper filler
  6. Binder:Polypropylene tape
  7. Armor:Continuous Corrugated Welded Armor (Armor-X)
  8. Overall Jacket:Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.