SPEC: 45201

CU 600V XLPE Insulation AIA PVC Jacket XHHW-2 CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free SPEC45201

Type MC Control Cable 600Volt Copper Conductors, Cross Linked Polyethylene (XLPE) Insulation XHHW-2 Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 600 Volt Type MC control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Strands Insulation Thickness (mils) (mm) Diameter Over Armor (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Min. Bend Radius (in) (cm) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
14 AWG 14 AWG
3 3
7 7
30 0.76
0.530 1.35
50 1.27
0.640 1.63
51 76
199 296
2.631 3.92
3.170 4.72
4.5 11.43
20 20
25 25
More Options
12 AWG 12 AWG
2 2
7 7
30 0.76
0.512 1.30
50 1.27
0.620 1.57
61 91
193 287
1.662 2.47
2.002 2.98
4.3 10.92
25 25
30 30
More Options
12 AWG 12 AWG
3 3
7 7
30 0.76
0.553 1.40
50 1.27
0.653 1.66
81 121
227 338
1.662 2.47
2.002 2.98
4.6 11.68
25 25
30 30
More Options
12 AWG 12 AWG
4 4
7 7
30 0.76
0.573 1.46
50 1.27
0.683 1.73
101 150
261 388
1.662 2.47
2.002 2.98
4.8 12.19
20 20
24 24
More Options
10 AWG 10 AWG
2 2
7 7
30 0.76
0.572 1.45
50 1.27
0.672 1.71
97 144
250 372
1.040 1.55
1.253 1.86
4.7 11.94
35 35
40 40
More Options
10 AWG 10 AWG
3 3
7 7
30 0.76
0.603 1.53
50 1.27
0.703 1.79
129 192
297 442
1.040 1.55
1.253 1.86
4.9 12.45
35 35
40 40
More Options
10 AWG 10 AWG
4 4
7 7
30 0.76
0.645 1.64
50 1.27
0.745 1.89
161 240
341 507
1.040 1.55
1.253 1.86
5.2 13.21
28 28
32 32

+ Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
+ Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Green Ground Conductor.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 2
  • ICEA S-73-532 Standard for Control, Thermocouple Extension and Instrumentation Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy

Construction

  1. Conductor:7-strand class B compressed bare copper per ASTM B3 and B8
  2. Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
  3. Grounding Conductor:Class B compressed stranded bare copper
  4. Filler:Polypropylene filler on cables with 5 or less conductors
  5. Binder:Polyester flat thread binder tape applied for cables with more than 5 conductors
  6. Armor:Aluminum Interlocked Armor (AIA)
  7. Overall Jacket:Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.