SPEC: 25031

1/0-19 3/C CU TR-XLPE TECK90 5KV N/S AIA ORANGE PVC JKT SPEC25031 58678999

Southwire #: 58678999

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
ORANGE
Packaging

Application & Features

Southwire’s Teck 90, 5000V, non-shielded, TRXLPE insulated (treeing resistant) power cable is a CSA approved armoured cable for industrial and commercial medium voltage applications. FT4, -40°C, HL, AG14 and 90°C rated for use in harsh Canadian environments. Rated for installation in cable trays, duct banks, direct burial, troughs, hazardous locations, continuous rigid cable supports, and is concrete encaseable.

  • -40°C - CSA Cold Bend and Impact Temperature
  • -25°C - Min. Installation Temperature
  • 90°C - Max. Continuous Operating Temperature
  • 140°C for Emergency Overload Temperature
  • 250°C for Short Circuit Temperature

Specifications

Cond. Size 1/0 AWG 1/0 AWG
Cond. Strands 19 19
Diameter Over Conductor (in) (cm) 0.361 0.92 inch cm
Insulation Thickness (mils) (mm) 90 2.29 mils mm
Ground Size 1x6 1x6
Inner Jacket Thickness (mils) (mm) 85 2.16 mils mm
Diameter Over Armor (in) (cm) 1.764 4.48 inch cm
Jacket Thickness (mils) (mm) 55 1.40 mils mm
Approx. OD (inches) (cm) 1.874 4.76 inch cm
Approx. Weight (lbs/1000') (kgs/km) 2011 2993 lbs/1000' kgs/km
Max Pull Tension (lbs) (kg) 2534 1149.40 lbs kg
Min. Bend Radius (in) (cm) 13.1 33.27 inch cm

* Other conductor sizes and outer jacket colours are available upon request. (#s in brackets represent # of strands / conductor. Number of strands may vary as per CSA standard.)
** Black Jacket
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 131 Type TECK 90 Cable
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • CSA AG14 - Acid Gas Compliance
  • ICEA S-96-659 (NEMA WC 71) 2001-5000 V Nonshielded Cables
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)

Construction

  1. Conductor:Class B stranded copper, compressed or compact, in accordance with ASTM B3 and B8.
  2. Conductor Shield:Extruded semi-conducting thermosetting polymeric layer
  3. Insulation:TRXLPE (cross-linked polyethylene), Thickness: 0.090” (2.3 mm) - nominal, 90°C
  4. Grounding Conductor:Class B compressed or compact stranded bare copper, in accordance with ASTM B3 and B8
  5. Binder:Polypropylene tape
  6. Inner Jacket:Black PVC, Thickness: No. 2 AWG to No. 3/0 AWG = 0.080” (2.0 mm); No. 4/0 AWG to 500 kcmil = 0.110” (2.8 mm); 750 kcmil to 1000 kcmil = 0.140” (3.6 mm)
  7. Armor:Aluminum Interlocked Armour (AIA)
  8. Overall Jacket:Orange PVC (optional colours available), Thickness: No. 2 AWG to 250 kcmil = 0.060” (1.5 mm); 350 kcmil to 750 kcmil = 0.075” (1.9 mm); 1000 kcmil = 0.090” (2.3 mm)

Resources

There are no downloadable resources for this product.