SPEC: 25030

CSA TECK 90 CU 3/C 5000V NON-SHIELDED EPR POWER CABLE SPEC25030

5000V, Non-Shielded, EPR Insulated, FT4, -40°C, HL (Hazardous Locations), AG14 & 90°C

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 5KV TECK 90, 5000V, non-shielded, EPR insulated power cable is a CSA approved armoured cable for industrial and commercial medium voltage applications. FT4, -40°C, HL, AG14 and 90°C rated for use in harsh Canadian environments. Rated for installation in cable trays, duct banks, direct burial, troughs, hazardous locations, continuous rigid cable supports, and is concrete encaseable.

  • -40°C - CSA Cold Bend and Impact Temperature
  • -25°C - Min. Installation Temperature
  • 90°C - Max. Continuous Operating Temperature
  • 140°C for Emergency Overload Temperature
  • 250°C for Short Circuit Temperature

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Ground Size Inner Jacket Thickness (mils) (mm) Diameter Over Armor (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm)
More Options
2 AWG 2 AWG
7 7
0.282 0.72
90 2.29
1x6 1x6
85 2.16
1.585 4.03
55 1.40
1.695 4.31
1541 2293
1592 722.12
11.8 29.97
More Options
1 AWG 1 AWG
19 19
0.322 0.82
90 2.29
1x6 1x6
85 2.16
1.682 4.27
55 1.40
1.792 4.55
1788 2661
2008 910.81
12.5 31.75
More Options
1/0 AWG 1/0 AWG
19 19
0.361 0.92
90 2.29
1x6 1x6
85 2.16
1.768 4.49
55 1.40
1.878 4.77
2055 3058
2534 1149.40
13.1 33.27
More Options
2/0 AWG 2/0 AWG
19 19
0.405 1.03
90 2.29
1x6 1x6
85 2.16
1.874 4.76
55 1.40
1.984 5.04
2439 3630
3194 1448.77
13.8 35.05
More Options
3/0 AWG 3/0 AWG
19 19
0.456 1.16
90 2.29
1x4 1x4
85 2.16
1.982 5.03
55 1.40
2.092 5.31
2894 4307
4027 1826.61
14.6 37.08
More Options
4/0 AWG 4/0 AWG
19 19
0.512 1.30
90 2.29
1x4 1x4
115 2.92
2.135 5.42
55 1.40
2.245 5.70
3501 5210
5078 2303.34
15.7 39.88
More Options
250 KCMIL 250 KCMIL
37 37
0.558 1.42
90 2.29
1x4 1x4
115 2.92
2.248 5.71
55 1.40
2.358 5.99
3959 5892
6000 2721.55
16.5 41.91
More Options
350 KCMIL 350 KCMIL
37 37
0.661 1.68
90 2.29
1x3 1x3
115 2.92
2.505 6.36
65 1.65
2.637 6.70
5196 7732
8400 3810.17
18.4 46.74
More Options
500 KCMIL 500 KCMIL
37 37
0.789 2.00
90 2.29
1x3 1x3
115 2.92
2.731 6.94
65 1.65
2.863 7.27
6806 10128
12000 5443.10
20.0 50.80

* Other conductor sizes and outer jacket colours are available upon request. (#s in brackets represent # of strands / conductor. Number of strands may vary as per CSA standard.)
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity In Air 90C
More Options
2 AWG 2 AWG
0.162 0.24
0.195 0.29
0.035 0.05
172 172
More Options
1 AWG 1 AWG
0.128 0.19
0.154 0.23
0.034 0.05
197 197
More Options
1/0 AWG 1/0 AWG
0.102 0.15
0.122 0.18
0.033 0.05
225 225
More Options
2/0 AWG 2/0 AWG
0.081 0.12
0.097 0.14
0.032 0.05
260 260
More Options
3/0 AWG 3/0 AWG
0.064 0.10
0.078 0.12
0.031 0.05
297 297
More Options
4/0 AWG 4/0 AWG
0.051 0.08
0.062 0.09
0.030 0.04
342 342
More Options
250 KCMIL 250 KCMIL
0.043 0.06
0.053 0.08
0.030 0.04
376 376
More Options
350 KCMIL 350 KCMIL
0.031 0.05
0.039 0.06
0.028 0.04
460 460
More Options
500 KCMIL 500 KCMIL
0.022 0.03
0.029 0.04
0.027 0.04
556 556

* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 131 Type TECK 90 Cable
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • CSA AG14 - Acid Gas Compliance
  • ICEA S-96-659 (NEMA WC 71) 2001-5000 V Nonshielded Cables
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)

Construction

  1. Conductor:Class B stranded copper, compressed or compact, in accordance with ASTM B3 and B8.
  2. Conductor Shield:Extruded semi-conducting thermosetting polymeric layer
  3. Insulation:No-Lead EPR (ethylene propylene rubber), Thickness: 0.090” (2.3 mm) - nominal, 90°C
  4. Grounding Conductor:Class B compressed or compact stranded bare copper, in accordance with ASTM B3 and B8
  5. Binder:Polypropylene tape
  6. Inner Jacket:Black PVC, Thickness: No. 2 AWG to No. 3/0 AWG = 0.080” (2.0 mm); No. 4/0 AWG to 500 kcmil = 0.110” (2.8 mm); 750 kcmil to 1000 kcmil = 0.140” (3.6 mm)
  7. Armor:Aluminum Interlocked Armour (AIA)
  8. Overall Jacket:Orange PVC (optional colours available), Thickness: No. 2 AWG to 250 kcmil = 0.060” (1.5 mm); 350 kcmil to 750 kcmil = 0.075” (1.9 mm); 1000 kcmil = 0.090” (2.3 mm)

Resources

There are no downloadable resources for this product.