For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, hazardous locations or direct buried. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants. AG14 - Acid Gas Compliance. Voltage 1000V CSA / 600V UL.
| Cond. Size | 500 KCMIL 500 KCMIL | |
| Cond. Strands | 34 34 | |
| Diameter Over Conductor (in) (cm) | 0.735 1.87 | inch cm |
| Insulation Thickness (mils) (mm) | 90 2.29 | mils mm |
| Inner Jacket Thickness (mils) (mm) | 60 1.52 | mils mm |
| Diameter Over Armor (in) (cm) | 1.530 3.89 | inch cm |
| Drain Wire | 13x12 13x12 | |
| Jacket Thickness (mils) (mm) | 55 1.40 | mils mm |
| Approx. OD (in) (cm) | 1.640 4.17 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 1413 2103 | lbs/1000' kgs/km |
| Max Pull Tension (lbs) (kg) | 3000 1360.78 | lbs kg |
| Min. Bend Radius (in) (cm) | 11.4 28.96 | inch cm |
* Strand count meets minimum number per ASTM