12-7 CU 2/C 30 MILS XHHW-2 1X12 CU GW AIA PVC 600V

Southwire #: 57842699

Type MC Control Cable 600Volt Copper Conductors, Cross Linked Polyethylene (XLPE) Insulation XHHW-2 Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket with 1 Insulated Green CU Ground

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Southwire’s 600 Volt Type MC control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502.

Specifications

Stock # 57842699 57842699
No. of Conductors 2 2
Size (AWG or kcmil) (mm2) 12 AWG 12 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Nom. OD (mils) (mm) 620 15.76 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 194 288 lbs/1000' kgs/km

Standards & References

  • ASTM B3: Soft or Annealed Copper Wire
  • ASTM B8: Concentric-Lay-Stranded Copper Conductors
  • UL 44: Thermoset-Insulated Wires and Cables
  • UL 1569: Metal-Clad Cables
  • UL 1685: Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679: Control Cable Conductor Identification Method 1 Table 2
  • ICEA S-73-532: Standard for Control, Thermocouple Extension and Instrumentation Cables
  • ICEA S-95-658: (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy

Construction

  • Conductor: 7 strands class B compressed tinned copper per ASTM B33 and ASTM B8
  • Insulation: Cross Linked Polyethylene (XLPE) XHHW-2, 30 Mils thick for all cable sizes
  • Grounding Conductor: Class B compressed stranded bare copper
  • Filler: Polypropylene filler on cables with 5 or less conductors
  • Binder: Polyester flat thread binder tape applied for cables with more than 5 conductors
  • Armor: Aluminum Interlocked Armor (AIA)
  • Overall Jacket: Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.