1/0 STR AL 600VOH QX CRIOLLO/XLPE/PHASE ID 1200 FT AL600V67 10521301

Southwire #: 10521301

Aluminum Conductors. Polyethylene or Crosslinked Polyethylene Insulation.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Used to supply 3-phase power, usually from a pole-mounted transformer, to the user's service head where connection to the service entrance cable is made. To be used at voltages of 600 volts phase-to-phase or less and at conductor temperatures not to exceed 75°C for polyethylene insulated conductors or 90°C for crosslinked polyethylene (XLP) insulated conductors.

Specifications

No. of Conductors 4 4
Size (AWG or kcmil) (mm2) 1/0 AWG 1/0 AWG
No. of Strands 9 9
Insulation Thickness (mils) (mm) 60 1.52 mils mm
Nom. OD (mils) (mm) 1139 28.94 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 504 751 lbs/1000' kgs/km

Standards & References

Southwire's quadruplex service drop cable meets or exceeds the following ASTM specifications:

  • B-230 Aluminum Wire, 1350-H19 for Electrical Purposes.
  • B-231 Aluminum Conductors, Concentric-Lay-Stranded.

Construction

Conductors are concentrically stranded, compressed 1350-H19 aluminum. Insulated with either polyethylene or crosslinked polyethylene (XLP). Neutral messengers are concentrically stranded 6201, AAC, or ACSR. Conductors are manufactured with ridges for phase identification (one conductor one ridge, one conductor two ridges, one conductor plain.)

  1. 1350

Resources

There are no downloadable resources for this product.