RCT-C1 RATCHET CRIMP TOOL - COAX

Southwire #: 58745640 Model #: RCT-D1

Power meets Precision: Compound leverage design delivers high crimp force with low hand force, and near-parallel jaw action delivers precision crimps.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Ratchet Crimp Tool for Coax Cable "F" Hex Connectors
  • Compound leverage design - powerful crimping with low hand force
  • Near-parallel travel crimping jaw for precise crimps
  • Precision ratchet with release
  • Die Set Available Separately

Specifications

Stock # 58745640 58745640
Model # RCT-D1 RCT-D1
UPC # 032886935299 032886935299
Product Height 8.858 22.50 inch cm
Product Width 3.543 9.00 inch cm
Depth 0.99 2.51 inch cm
Product Weight 1.372 0.62 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 67ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;