ST-C1 COAX TRIGGER STRIP TOOL

Southwire #: 58746240 Model #: ST-C1

This rotary-style stripper for coax performs the 1/4" / 1/4" two-level strip process in one easy step. Features an easy to use 'trigger' to open and close the tool.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Quick and precise stripping for coax
  • "Trigger" design makes the tool easy to control
  • Standard 2-level strip: exposes 1/4" of center conductor and 1/4" of braid
  • Use with RG59, RG6 and RG6Q Coax

Specifications

Stock # 58746240 58746240
Model # ST-C1 ST-C1
UPC # 032886935350 032886935350
Product Height 94.5 240.03 inch cm
Product Width 12.0 30.48 inch cm
Depth 1.5 3.81 inch cm
Product Weight 0.157 0.07 lbs kg

Resources

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;